SL35/SL42 - (low cost) Stepper Motor
High-quality bearings on either side, lubricated for life, have been used in the SL.. series. These stepper motors are an extremely low-cost candidate compared with the 1.8° hybrid motors and the 7.5° and 15° stirling motors. Having a similar price structure to stirling motors, the SL.. motors satisfy virtually the same rating data as the 1.8° hybrid motors.
- extremely cost-effective, similar to stirling motors
- high rating data, virtually the same as for hybrid motors
- ribbon cable with moulded plug
Sonstiges
|
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per Winding |
Holding Torque |
Resistance per Winding |
Inductance per Winding |
Rotor Inertia |
Weight | Length "A" |
||
| A | Ohm | mH | gcm2 | ||||||
| SL3518X0504 | 0,50 | 5,9 | 6,8 | 7,7 | 9 | 0,11 | 24 | ||
| SL3518X0804 | 0,80 | 5,9 | 2,8 | 3,0 | 9 | 0,11 | 24 | ||
| SL4218X0504 | 0,50 | 13,7 | 10,5 | 20,0 | 20 | 0,14 | 22 | ||
| SL4218X1204 | 1,20 | 11,8 | 1,30 | 2,3 | 20 | 0,14 | 22 | ||
| SL4218S0704 | 0,70 | 23,0 | 5,5 | 11,0 | 20 | 0,21 | 29,5 | ||
| SL4218S1204 | 1,20 | 16,7 | 1,30 | 1,90 | 20 | 0,21 | 29,5 | ||



Torquecurves








