ST6018 - High Torque Stepper Motor
If limited space is given and max power is needed the motors of the Series ST6018 are the right choice. With their nema 23 flange (with 8mm shaft) they offer 30% more torque then the ndustry standard ST5918.
Sonstiges
|
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Type | Current per Winding |
Holding Torque |
Resistance per Winding |
Inductance per Winding |
Rotor Inertia |
Weight | Length "A" |
Availability (*) | ||
| A | Ohm | mH | gcm2 | |||||||
| ST6018X2008 | 2,8 | 106,1 | 0,34 | 0,80 | 275 | 0,60 | 47 | |||
| ST6018X3008 | 4,2 | 106,1 | 0,34 | 0,80 | 275 | 0,60 | 47 | |||
| ST6018M2008 | 2,8 | 195,2 | 1,00 | 5,6 | 450 | 0,77 | 56 | |||
| ST6018M3008 | 4,2 | 165,5 | 0,40 | 1,38 | 400 | 0,77 | 56 | |||
| ST6018K2008 | 2,8 | 212,1 | 1,20 | 4,6 | 570 | 1,20 | 67 | |||
| ST6018L3008 | 4,2 | 353,6 | 0,65 | 3,2 | 840 | 1,40 | 88 | |||
Availability: "S": standard item, can (in small quantities) be supplied ex stock, "S+": preferred item, available in greater quantities ex stock, all other items on request..




Torquecurves








