CL3-E CANopen/USB Technical Manual

2201h Sampler Status

Function

Shows the operating state of the installed sampler.

Object description


Index 2201h
Object Name Sampler Status
Object Code VARIABLE
Data type UNSIGNED32
Saveable No
Access Read only
PDO Mapping TX - PDO
Admissible Values  
Specified Value 00000000h
Firmware Version FIR-v1426
Change History  

Description

ACT
Value = "1": The sampler is active and is recording data.
OVER
Value = "1": The recording buffer has not been read out fast enough and data have been lost. The sampler has therefore been stopped and must be restarted by a rising flank in object 2200h bit 0.
▶   successivo

Contenuti