PD2-CB CANopen Online Manual

1019h Synchronous Counter Overflow Value

Object description

Index 1019h
Object name Synchronous Counter Overflow Value
Object Code VARIABLE
Data type UNSIGNED8
Savable yes, category: communication
Access read / write
PDO mapping no
Allowed values
Preset value 00h
Firmware version FIR-v1426
Change history

Firmware Version FIR-v1738-B501312: "Object Name" entry changed from "Synchronous counter overflow value" to "Synchronous Counter Overflow Value".

Firmware version FIR-v1738-B501312: "Data type" entry changed from "UNSIGNED16" to "UNSIGNED8".

Description

Allowed values: 02h to F0h.

▶   next

Contents