Hybrid stepper motors  –  Products

SCA2018

SCA2018 – Stepper motor – NEMA 8

Stepper motor with 30% more torque than comparable motors of the same size. 20 mm flange, 1.8° step angle and 2.2–3.6 Ncm holding torque. Length: 33–40 mm.
  • Size
  • NEMA 8 
  • Holding Torque  –
  • Current per Winding 0.6 A – 0.8 A
  • Length "A"  –
ST6018

ST6018 – Stepper motor – NEMA 24

Stepper motor with 60x60 mm flange and a higher power output than the ST5918 series. 1.8° step angle and 106.07–400.22 Ncm holding torque. Length: 42–111 mm.
  • Size
  • NEMA 24 
  • Holding Torque  –
  • Current per Winding 2 A – 4.5 A
  • Length "A"  –

Hybrid stepper motors  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product filter Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales