LSA561S06-A-VSCA-229 –  External linear actuator – NEMA 23

Availability

    Our sales team is ready to provide you with detailed information on unit prices, attractive volume discounts, and delivery times for this product - please contact us!

Technical Data

  • Size
  • Shaft end single 
  • Speed 13 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 68 mH
  • Screw Length "L"
  • Weight
  • NEMA 23 
  • Peak Force 833 N
  • Current per Winding 0.6 A
  • Thread Lead
  • Resistance per Winding 19.4 Ohm
  • Max. Axial Play
  • Length "A"
  • Screw Coating  

Dimensions

LSA56
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Conformity

Accessories

LSNUT-AGAJ-TSCA Anti-backlash threaded nut with torsion spring
LSNUT-AFAJ-TSCA Radial anti-backlash threaded nut with helical spring
LSNUT-AEAJ-TSCA Axial anti-backlash threaded nut with helical spring
LSNUT-AAAG-TSCA Threaded nut
ZK-VHR-6-300-4 Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m
NANOLUBE-50G Bearing grease

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales