SCREW-AAA-UQFC-1000 –  Lead screws with ACME thread

Availability

    Our sales team is ready to provide you with detailed information on unit prices, attractive volume discounts, and delivery times for this product - please contact us!

Technical Data

  • Thread Diameter
  • Corresponding Motors LSA…-UQFC 
  • Core Diameter
  • Max. Axial Play
  • Screw Straightness
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead
  • with End Machining  
  • Standard Axial Play 0.06 mm
  • Material Number SUS303Cu (≙1.4570) 
  • Thread Lead Delay ± 0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

SCREW-AAA-...
Creation in progress ...

Downloads

Conformity

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales