202Fh MODBUS Address Control Function In this object, you can manually adjust the various Modbus registers if your PLC does not support the preset address ranges. Object description Index 202Fh Object name MODBUS Address Control Object Code ARRAY Data type UNSIGNED16 Savable yes, category: communication Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v2213-B1062280 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name NanoJ Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name NanoJ Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 03h Name PDI Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 04h Name PDI Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 05h Name PDO Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 06h Name PDO Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value
202Fh MODBUS Address Control Function In this object, you can manually adjust the various Modbus registers if your PLC does not support the preset address ranges. Object description Index 202Fh Object name MODBUS Address Control Object Code ARRAY Data type UNSIGNED16 Savable yes, category: communication Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v2213-B1062280 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name NanoJ Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name NanoJ Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 03h Name PDI Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 04h Name PDI Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 05h Name PDO Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 06h Name PDO Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value
Function In this object, you can manually adjust the various Modbus registers if your PLC does not support the preset address ranges.
Object description Index 202Fh Object name MODBUS Address Control Object Code ARRAY Data type UNSIGNED16 Savable yes, category: communication Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v2213-B1062280 Change history
Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name NanoJ Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name NanoJ Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 03h Name PDI Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 04h Name PDI Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 05h Name PDO Read Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value Subindex 06h Name PDO Write Base Address Data type UNSIGNED16 Access read / write PDO mapping no Allowed values Preset value