LGA421L13-B-VIAP-051 –  Captive linear actuator – NEMA 17

Availability

    Our sales team is ready to provide you with detailed information on unit prices, attractive volume discounts, and delivery times for this product - please contact us!
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 8 mm/s
  • Thread Diameter
  • Resolution 3 µm/step
  • Inductance per Winding 6.15 mH
  • Stroke Length "X"
  • Weight
  • NEMA 17 
  • Peak Force 651 N
  • Current per Winding 1.3 A
  • Thread Lead
  • Resistance per Winding 3.8 Ohm
  • Max. Axial Play ± 0.06 mm
  • Length "A"
  • Screw Coating  

Dimensions

LGA42
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Conformity

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable 0.5m

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales