PD4-C USB Online Manual

3252h Digital Output Routing

Function

This object assigns a signal source to an output; this signal source can be controlled with 60FEh. You can find details in chapter Output Routing.

Object description

Index 3252h
Object name Digital Output Routing
Object Code ARRAY
Data type UNSIGNED16
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v1540
Change history

Firmware version FIR-v2213-B1029645: Entry "Name" changed from "Output Control Brake" to "Control Bit Of 60FEh:1h And Source For Brake Output".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h
Name Control Bit Of 60FEh:1h And Source For Brake Output
Data type UNSIGNED16
Access read / write
PDO mapping TX-PDO
Allowed values
Preset value 1080h
Subindex 02h
Name Control Bit Of 60FEh:1h And Source For Output #1
Data type UNSIGNED16
Access read / write
PDO mapping TX-PDO
Allowed values
Preset value 0090h
▶   next

Contents