PD4-E EtherCAT Online Manual

1C00h Sync Manager Communication Type

Function

This object indicates the assignment of the four EtherCAT SyncManagers.

Object description

Index 1C00h
Object name Sync Manager Communication Type
Object Code ARRAY
Data type UNSIGNED8
Savable no
Firmware version FIR-v1426
Change history

The number of entries was changed from 2 to 5

Firmware version FIR-v2115-B1016293: "Name" entry changed from "Sync Manager Communication Type" to "Sync-Manager Type Channel 1: Mailbox Write".

Firmware version FIR-v2115-B1016293: "Name" entry changed from "Sync Manager Communication Type" to "Sync-Manager Type Channel 2: Mailbox Read".

Firmware version FIR-v2115-B1016293: "Name" entry changed from "Sync Manager Communication Type" to "Sync-Manager Type Channel 3: Process Data Write (Outputs)".

Firmware version FIR-v2115-B1016293: "Name" entry changed from "Sync Manager Communication Type" to "Sync-Manager Type Channel 4: Process Data Read (Inputs)".

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 04h
Subindex 01h
Name Sync-Manager Type Channel 1: Mailbox Write
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 01h
Subindex 02h
Name Sync-Manager Type Channel 2: Mailbox Read
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 03h
Name Sync-Manager Type Channel 3: Process Data Write (Outputs)
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 03h
Subindex 04h
Name Sync-Manager Type Channel 4: Process Data Read (Inputs)
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 04h

Description

The assignment of the SyncManagers is defined by the manufacturer and cannot be changed.

Subindex

/ Syncmanager

Function
1 Receive mailbox messages
2 Send mailbox messages
3 Receive cyclical process data
4 Send cyclical process data
▶   next

Contents