Press releases archive

Cost-optimised BLDC motors for series production

With the DBL36, Nanotec now offers a brushless DC motor that is designed above all for large quantities. 

The DBL36 is available in three lengths with a rated power of 7.5 W in size S, 18 W in size M and 33 W in size L. This series is made up of electronically commuted 3-phase motors equipped with three Hall sensors for supplying feedback of the rotor orientation. They are characterized by a very high efficiency and, thanks to their precision ball bearings, are very quiet running.

The rated speed of this BLDC motor is 4800 rpm for sizes S and M and 4500 rpm for size L; its rated voltage is 24 V. With a rated torque of 1.5 to 7 Ncm and a diameter of 36 mm, the DBL36 is an extremely economical solution for a wide range of applications.

The winding can be adapted to other rated speeds and voltages in series production.