Extbase Variable Dump
array(2 items)
   downloads => array(1 item)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12612, pid=2908)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            0000000000006ab50000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=68394, pid=2908)
               uidLocal => protected98049 (integer)
               originalResource => protectedNULL
               uid => protected68394 (integer)
               _localizedUid => protected68394 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected68394 (integer)modified
               pid => protected2908 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12612 (integer)
         _localizedUid => protected12612 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12612 (integer)modified
         pid => protected2908 (integer)
         settings => protectedarray(empty)
   logos => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12613, pid=2908)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12613 (integer)
         _localizedUid => protected12613 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12613 (integer)modified
         pid => protected2908 (integer)
         settings => protectedarray(empty)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=12612, pid=2908)
LGA351S12-A-TJCA-038 - Captive linear actuator… | Nanotec

LGA351S12-A-TJCA-038 –  Captive linear actuator – NEMA 14 New

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.

Technical Data

  • Size
  • Shaft end single 
  • Speed 33 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.46 mH
  • Stroke Length "X"
  • Weight
  • NEMA 14 
  • Peak Force 156 N
  • Current per Winding 1.2 A
  • Thread Lead
  • Resistance per Winding 1.8 Ohm
  • Max. Axial Play
  • Length "A"
  • Screw Coating  

Dimensions

LGA35
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable 0.5m