Extbase Variable Dump
array(2 items)
   downloads => array(1 item)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12389, pid=1811)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            0000000000005e230000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=37945, pid=1811)
               uidLocal => protected14754 (integer)
               originalResource => protectedNULL
               uid => protected37945 (integer)
               _localizedUid => protected37945 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected37945 (integer)modified
               pid => protected1811 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12389 (integer)
         _localizedUid => protected12389 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12389 (integer)modified
         pid => protected1811 (integer)
         settings => protectedarray(empty)
   logos => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=12389, pid=1811)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12388, pid=1811)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12388 (integer)
         _localizedUid => protected12388 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12388 (integer)modified
         pid => protected1811 (integer)
         settings => protectedarray(empty)
DB59C024035R-B3 - Brushless DC motor | Nanotec

DB59C024035R-B3 –  Brushless DC motor

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.
Combine article

Brushless DC motor in round design. With two shaft ends, encoder and brake.

Technical Data

  • NEMA 23 
  • Rated Power 220 W
  • Rated Torque
  • Rated Current 13.6 A
  • Rated Speed 3500 rpm
  • Rotor Inertia 173 gcm²
  • Line to Line Inductance 0.2 mH
  • Weight
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current 40 A
  • Torque Constant 4.4 Ncm/A
  • Line to Line Resistance 0.135 Ohm
  • Length "A"

Dimensions

DB59R-B3
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads


Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details