Extbase Variable Dump
array(2 items)
   downloads => array(1 item)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12339, pid=1544)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            00000000000005660000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=92152, pid=1544)
               uidLocal => protected14756 (integer)
               originalResource => protectedNULL
               uid => protected92152 (integer)
               _localizedUid => protected92152 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected92152 (integer)modified
               pid => protected1544 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12339 (integer)
         _localizedUid => protected12339 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12339 (integer)modified
         pid => protected1544 (integer)
         settings => protectedarray(empty)
   logos => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12340, pid=1544)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12340 (integer)
         _localizedUid => protected12340 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12340 (integer)modified
         pid => protected1544 (integer)
         settings => protectedarray(empty)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=12339, pid=1544)
DF45M024053-C - Brushless DC flat motor | Nanotec

DF45M024053-C –  Brushless DC flat motor

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Rated Current 2.36 A
  • Line to Line Inductance 0.33 mH
  • Torque Constant 3.35 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Rated Power 50 W
  • Rated Speed 5260 rpm
  • Size
  • Line to Line Resistance 0.7 Ohm
  • Rotor Inertia 135 gcm²
  • Weight
  • Peak Current 7 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V
  • Encoder  

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Accessories

ZK-JST-PHR-6-0.3M Hall cable DF45 0.3m
ZK-JST-VHR-5N-0.3M Motor cable DF45 0.3m

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details