LGA561M10-A-VQEG-032 –  Captive linear actuator – NEMA 23

Availability

    Our sales team is ready to provide you with detailed information on unit prices, attractive volume discounts, and delivery times for this product - please contact us!

Technical Data

  • Size
  • Shaft end single 
  • Speed 49 mm/s
  • Thread Diameter
  • Resolution 21.2 µm/step
  • Inductance per Winding 30.7 mH
  • Stroke Length "X"
  • Length "A"
  • Screw Coating  
  • NEMA 23 
  • Peak Force 763 N
  • Current per Winding 1 A
  • Thread Lead
  • Resistance per Winding 6.7 Ohm
  • Max. Axial Play
  • Length "B"
  • Weight

Dimensions

LGA56
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Conformity

Accessories

NANOLUBE-50G Bearing grease
ZK-VHR-6-300-4 Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales