3262h Pwm Output 2 Function Use this object to configure the third PWM output. You must define the output as PWM output using Output Routing. Object description Index 3262h Object name Pwm Output 2 Object Code ARRAY Data type UNSIGNED32 Savable yes, category: application Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v1939-B682906 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name Pwm Frequency Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name Pwm Duty Cycle Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value Description The subindices have the following function: The subindices have the following function: 01h: Frequency of the PWM signal in hertz. 50…20000 02h: Duty cycle of the PWM signal: 0…100
3262h Pwm Output 2 Function Use this object to configure the third PWM output. You must define the output as PWM output using Output Routing. Object description Index 3262h Object name Pwm Output 2 Object Code ARRAY Data type UNSIGNED32 Savable yes, category: application Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v1939-B682906 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name Pwm Frequency Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name Pwm Duty Cycle Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value Description The subindices have the following function: The subindices have the following function: 01h: Frequency of the PWM signal in hertz. 50…20000 02h: Duty cycle of the PWM signal: 0…100
Function Use this object to configure the third PWM output. You must define the output as PWM output using Output Routing.
Object description Index 3262h Object name Pwm Output 2 Object Code ARRAY Data type UNSIGNED32 Savable yes, category: application Access read only PDO mapping no Allowed values Preset value Firmware version FIR-v1939-B682906 Change history
Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping no Allowed values Preset value Subindex 01h Name Pwm Frequency Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value Subindex 02h Name Pwm Duty Cycle Data type UNSIGNED32 Access read / write PDO mapping no Allowed values Preset value
Description The subindices have the following function: The subindices have the following function: 01h: Frequency of the PWM signal in hertz. 50…20000 02h: Duty cycle of the PWM signal: 0…100