Wheel drives – Types

Innovative modular wheel drives from Nanotec offer efficiency & precision for service robots & automated guided vehicles (AGVs).

WD – Modular wheel drives

The WD wheel drives consist of a wheel, planetary gearbox and bearing in one unit that can be combined with a wide range of motors.
  • Wheel Diameter  –
  • Load Capacity
  • Reduction Ratio 11  – 26 
  • Rated Output Torque 20.27 Nm – 23.13 Nm
Innovative compact wheel drives with BLDC motor from Nanotec offer an efficient drive solution for service robots & & automated guided vehicles (AGVs).

WD42 – Compact wheel drives with motor

The WD42 wheel drive is a compact unit that consists of a wheel, gearbox, brushless DC motor and encoder. The drive has an overall length of just 103 mm.
  • Wheel Diameter  –
  • Load Capacity
  • Reduction Ratio 11.76  – 25.62 
  • Rated Output Torque 4.88 Nm – 10.63 Nm
  • Rated Output Speed 0.5 m/s – 2.2 m/s
  • Rated Voltage 48 V
  • Rated Current 5.9 A

Wheel drives for AGV  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product filter Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales