Extbase Variable Dump
array(2 items)
   downloads => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=27099, pid=13600)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            00000000000069c50000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=128852, pid=13600)
               uidLocal => protected135077 (integer)
               originalResource => protectedNULL
               uid => protected128852 (integer)
               _localizedUid => protected128852 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected128852 (integer)modified
               pid => protected13600 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected27099 (integer)
         _localizedUid => protected27099 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected27099 (integer)modified
         pid => protected13600 (integer)
         settings => protectedarray(empty)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=27098, pid=13600)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            00000000000069820000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=128851, pid=13600)
               uidLocal => protected136077 (integer)
               originalResource => protectedNULL
               uid => protected128851 (integer)
               _localizedUid => protected128851 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected128851 (integer)modified
               pid => protected13600 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=133944, pid=0)
            originalResource => protectedNULL
            uid => protected133944 (integer)
            _localizedUid => protected133944 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected133944 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected27098 (integer)
         _localizedUid => protected27098 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected27098 (integer)modified
         pid => protected13600 (integer)
         settings => protectedarray(empty)
   logos => array(3 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=27099, pid=13600)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=27098, pid=13600)
      2 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=25625, pid=13586)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected25625 (integer)
         _localizedUid => protected25625 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected25625 (integer)modified
         pid => protected13586 (integer)
         settings => protectedarray(empty)
N6-2-4-1 - Motorsteuerung für Modbus TCP | Nanotec

N6-2-4-1 –  Motorsteuerung für Modbus TCP

Einzelpreis

Mindestbestellmenge {{ pna.data.minimumOrderQuantity }} St.
Für Testzwecke sind die Motoren auf Anfrage auch einzeln erhältlich.

Mengenrabatt

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Verfügbarkeit

Technische Daten

  • Feldbus Modbus TCP 
  • Betriebsspannung 12 VDC – 57.6 VDC
  • Nennstrom (RMS) 6 A
  • Passende Motoren Bürstenlose DC-Motoren, Schrittmotoren 
  • Typ Digitaleingänge 5 V/24 VDC und PNP/NPN umschaltbar 
  • Typ Analogeingang 0 - 24 VDC, 1 kHz 
  • Typ Digitalausgang 5 V/UBLogic und Sink/Source umschaltbar 
  • Typ Encodersignal Hall, QEI, SSI 
  • Gewicht
  • Sicherheitsfunktion
  • Schnittstelle Micro USB 
  • Logikspannung 12 - 30 VDC (erforderlich) 
  • Spitzenstrom (RMS) 18 A
  • Anzahl Digitaleingänge
  • Anzahl Analogeingänge
  • Anzahl Digitalausgänge
  • Encodereingang  
  • Bremsenausgang  
  • Temperaturbereich -10 °C – 40 °C

Abmessungen

Creation in progress ...

Zubehör

ZK-PADP-12-500-S Encoderkabel Controller 0.5m

Knowledge Base

Die Beispiele und die Application Note zeigen Ihnen, wie die NanoJ Library die Verwendung der CiA 402 Power State Machine vereinfacht. Die Funktionen der Bibliothek sind in einer einzigen Header-Datei enthalten, die Sie in Plug & Drive Studio problemlos zu Ihrem NanoJ-Projekt hinzufügen können.
Mehr Info