High-torque gearboxes – Products

NEMA 17 planetary gearbox for stepper motors (stepper or BLDC)

GP42 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 17 stepper motors and brushless DC motors. Suitable for external rotor motors and internal rotor motors.
  • Reduction Ratio 3.93  – 240.55 
  • Rated Output Torque 6.5 Nm – 15 Nm
  • Efficiency 78 % – 90 %
  • Max. Backlash 60 ´(arc minutes)
  • For Motor Size 45 mm (BLDC), NEMA 17 
NEMA 23/24 planetary gearbox for stepper motors (stepper or BLDC)

GP56 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 23 and 24 (56/60 mm) motors. With 12mm shaft and planets that run on sliding bearings or with 14mm shaft and reinforced output bearings.
  • Reduction Ratio 3.29  – 256.23 
  • Rated Output Torque 13.55 Nm – 26.38 Nm
  • Efficiency 70 % – 92 %
  • Max. Backlash 30 ´(arc minutes) – 45 ´(arc minutes)
  • For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24 
Planetary gearboxes for NEMA 34 motors, 80 mm BLDC motors and 90 mm external rotor motors. Select motor → Request a quote or buy online!

GP80 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 34 motors, 80 mm BLDC motors and 90 mm external rotor motors.
  • Reduction Ratio 4.182  – 26.278 
  • Rated Output Torque 21.37 Nm – 47.85 Nm
  • Efficiency 85 % – 92 %
  • Max. Backlash 21 ´(arc minutes) – 22 ´(arc minutes)
  • For Motor Size 80 mm (BLDC), 90 mm (BLDC), NEMA 34 

High-torque gearboxes – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product filter Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales