Firmware update via Ethernet – Troubleshooting In this video you will learn how to troubleshoot when updating a Nanotec controller/drive via Ethernet. Selecting the right network card and entering the MAC address of the controller will… More details
Firmware update via USB – Troubleshooting In this video you will learn how to troubleshoot when updating a Nanotec controller/drive via USB. Performing the update in a specific order is a solution if no connection to the bootloader… More details
The firmware update failed – no more communication If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually. More details
Interference-suppression circuit for overcoupling of 24V control signals Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs… More details