LBA80 – Linear Actuator with BLDC Motor and Encoder

Compact BLDC linear actuator for fast, precise motion

With the new LBA80, Nanotec offers a compact BLDC linear actuator with an 80 mm flange for demanding linear motion applications. The short-stroke actuator combines a high-performance BLDC motor and precision-rolled ball screw in a single unit. Its small dimensions make the LBA80 ideal for installations where space is limited.

The LBA80 reaches a rated speed of up to 208 mm/s and a maximum speed of 254 mm/s. Peak axial force is up to 3,000 N.

A built-in high-resolution encoder ensures accurate, repeatable positioning and is offered as an incremental 4,096 CPR version with Hall sensors or as a 17-bit absolute version with SSI interface.

An integrated linear guide is available on request, with the option of mounting an additional linear SSI encoder on the guide. The LBA80 also features industrial-grade M12/M8 connectors and an optional holding brake.

Typical applications include format adjustment units, pick & place systems, packaging and assembly machines, laboratory and medical automation, and semiconductor and electronics handling.

Show Product
 

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.