Extbase Variable Dump
array(2 items)
   downloads => array(1 item)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=25859, pid=13784)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            0000000000006d6e0000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=99326, pid=13784)
               uidLocal => protected135836 (integer)
               originalResource => protectedNULL
               uid => protected99326 (integer)
               _localizedUid => protected99326 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected99326 (integer)modified
               pid => protected13784 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected25859 (integer)
         _localizedUid => protected25859 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected25859 (integer)modified
         pid => protected13784 (integer)
         settings => protectedarray(empty)
   logos => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=25858, pid=13784)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected25858 (integer)
         _localizedUid => protected25858 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected25858 (integer)modified
         pid => protected13784 (integer)
         settings => protectedarray(empty)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=25859, pid=13784)
CLC3-1-1 - Servo drives | Nanotec

CLC3-1-1 –  Servo drives New

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.

Technical Data

  • Fieldbus EtherCAT 
  • Operating Voltage 12 VDC – 57.6 VDC
  • Rated Current (RMS) 3 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5 V/24 VDC and PNP/NPN switchable  
  • Type of Analog Input 0 - 24 VDC, 1 kHz 
  • Type of Digital Output 5 V/UBLogic switchable 
  • Encoder Signal Type Hall, QEI, SSI 
  • Weight
  • Interface USB 
  • Logic Voltage 12 - 30 VDC (optional) 
  • Peak Current (RMS) 3 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C – 40 °C

Dimensions

Creation in progress ...

Accessories

ZK-XHP-3-500 Power cable 0.5m
ZK-XHP4-500-1 Motor cable 0.5m
ZK-MCM-14-500-S IO cable 0.5m
ZK-MCM-6-500-S Encoder cable SSI 0.5m
ZK-PADP-12-500-S Encoder cable contr. 0.5m
ZK-NTO3-10-1000-PADP Encoder cable NTO3 1m
ZK-NTO3-10-500-PADP Encoder cable NTO3 0.5m
ZK-NOE-10-500-S-PADP Encoder cable NOE 0.5m
ZK-WEDL-500-S-PADP Encoder cable WEDL 0.5m

Knowledge Base

The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details