Hello {{ user.user().username }}
The LBSA56 is a compact NEMA 23 stepper motor linear actuator with an integrated ball screw, designed for accurate and efficient linear motion in industrial automation applications. It combines high thrust forces with excellent positioning accuracy and repeatability.
The LBSA56 supports open-loop operation without an encoder. Micor-step mode provides precise positioning without feedback. For applications requiring closed-loop control and position feedback, an encoder is available as an optional feature.
Different ball screw leads allow the actuator to be tailored to specific speed and thrust requirements. The sturdy aluminum housing with precision-machined mounting surfaces ensures reliable operation in demanding environments. Electrical connections are made via standardized interfaces, including a JST B6P-VH connector.
The actuator is rated for an operating temperature range of -20 °C to +50 °C and features high insulation resistance and dielectric strength.Highlights
ApplicationsFormat adjustment and positioning systems, packaging and material handling, lab automation and medical technology, semiconductor and electronics manufacturing
You can select up to 6 products for a torque curve comparison.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.