NEMA 6 | 14 mm – Stepper motor linear actuators Description Technical data This small linear actuator has a 14 mm flange and delivers a maximum force of 15 N. The screw is available with trapezoidal or ACME thread, the thread diameter is 3.5 mm. Size NEMA 6 Peak Force 9.7 N – 15.6 N Current per Winding 0.3 A Resolution 5 µm/step – 10 µm/step
NEMA 8 | 20 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 20 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 8 Peak Force 9 N – 80 N Current per Winding 0.2 A – 1.3 A Resolution 1.5 µm/step – 40 µm/step
NEMA 11 | 28 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 28 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 11 Peak Force 50 N – 210 N Current per Winding 0.6 A – 1.5 A Resolution 3.2 µm/step – 25.4 µm/step
NEMA 14 | 35 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 35 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 14 Peak Force 86.2 N – 242.4 N Current per Winding 1.2 A Resolution 3 µm/step – 24.4 µm/step
NEMA 17 | 42 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 42 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 17 Peak Force 82 N – 864 N Current per Winding 0.3 A – 1.8 A Resolution 3 µm/step – 63.5 µm/step
NEMA 23 | 56 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 56 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 23 Peak Force 255 N – 1248 N Current per Winding 0.6 A – 3.9 A Resolution 6.4 µm/step – 63.5 µm/step
LA – non-captive actuator The rotor drives the lead screw back and forth linearly. An external guide is necessary to prevent rotation.
LGA – captive actuator The lead screw moves back and forth in a linear motion, with the linear guide acting as an anti-rotation device to ensure stability and accuracy.
LSA – external actuator The lead screw turns with the rotor, moving a nut back and forth linearly. An external guide is necessary to prevent rotation of the nut.