LA421L06-B-UIBF –  Non-captive linear actuator – NEMA 17

Availability

    Our sales team is ready to provide you with detailed information on unit prices, attractive volume discounts, and delivery times for this product - please contact us!
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end double 
  • Speed 12 mm/s
  • Thread Diameter
  • Resolution 6 µm/step
  • Inductance per Winding 28.3 mH
  • Max. Axial Play ± 0.08 mm
  • Weight
  • NEMA 17 
  • Peak Force 823 N
  • Current per Winding 0.6 A
  • Thread Lead
  • Resistance per Winding 15.6 Ohm
  • Socket Length "L"
  • Length "A"

Dimensions

LA42
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Conformity

Accessories

SCREW-AAA-UIBF-1000 Lead screws with ACME thread
SCREW-ABA-UIBF-300 Lead screws with ACME thread
SCREW-ABA-UIBF-200 Lead screws with ACME thread
ZK-JST-EHR-6-0.5M-S Motor cable 0.5m
NANOLUBE-50G Bearing grease

Standard shafts are available online in three different lengths. Custom modifications are possible starting from just one piece. To request a modification, please use our form and email your inquiry directly to [email protected]

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales