205Bh Clock Direction Or Clockwise/Counter-Clockwise Mode Function This object can be used to switch the clock-direction mode (value = "0") to the right/left rotation mode (value = "1"). Object description Index 205Bh Object name Clock Direction Or Clockwise/Counter-Clockwise Mode Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1504 Change history
205Bh Clock Direction Or Clockwise/Counter-Clockwise Mode Function This object can be used to switch the clock-direction mode (value = "0") to the right/left rotation mode (value = "1"). Object description Index 205Bh Object name Clock Direction Or Clockwise/Counter-Clockwise Mode Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1504 Change history
Function This object can be used to switch the clock-direction mode (value = "0") to the right/left rotation mode (value = "1").
Object description Index 205Bh Object name Clock Direction Or Clockwise/Counter-Clockwise Mode Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1504 Change history