3205h Feedback Use Function This object shows which sensor is currently used for which control circuit. Object description Index 3205h Object name Feedback Use Object Code ARRAY Data type UNSIGNED16 Savable no Access read only PDO mapping TX-PDO Allowed values Preset value Firmware version FIR-v2412-B1057638 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping TX-PDO Allowed values Preset value 04h Subindex 01h Name Sensor For Position Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 02h Name Sensor For Velocity Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 03h Name Sensor For Current Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 04h Name Sensor For Pulse Generator Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h
3205h Feedback Use Function This object shows which sensor is currently used for which control circuit. Object description Index 3205h Object name Feedback Use Object Code ARRAY Data type UNSIGNED16 Savable no Access read only PDO mapping TX-PDO Allowed values Preset value Firmware version FIR-v2412-B1057638 Change history Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping TX-PDO Allowed values Preset value 04h Subindex 01h Name Sensor For Position Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 02h Name Sensor For Velocity Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 03h Name Sensor For Current Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 04h Name Sensor For Pulse Generator Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h
Object description Index 3205h Object name Feedback Use Object Code ARRAY Data type UNSIGNED16 Savable no Access read only PDO mapping TX-PDO Allowed values Preset value Firmware version FIR-v2412-B1057638 Change history
Value description Subindex 00h Name Number Of Entries Data type UNSIGNED8 Access read only PDO mapping TX-PDO Allowed values Preset value 04h Subindex 01h Name Sensor For Position Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 02h Name Sensor For Velocity Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 03h Name Sensor For Current Control Loop Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h Subindex 04h Name Sensor For Pulse Generator Data type UNSIGNED16 Access read only PDO mapping TX-PDO Allowed values Preset value 0000h