832 Speed Comparison Value Function If the value of this parameter is greater than NIST_B, Bit 10 in ZSW1 is set in the Speed Control mode. Object description Index 0340h Object name Speed Comparison Value Object Code VARIABLE Data type N4 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value Firmware version FIR-v2417-B1058532 Change history
832 Speed Comparison Value Function If the value of this parameter is greater than NIST_B, Bit 10 in ZSW1 is set in the Speed Control mode. Object description Index 0340h Object name Speed Comparison Value Object Code VARIABLE Data type N4 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value Firmware version FIR-v2417-B1058532 Change history
Function If the value of this parameter is greater than NIST_B, Bit 10 in ZSW1 is set in the Speed Control mode.
Object description Index 0340h Object name Speed Comparison Value Object Code VARIABLE Data type N4 Savable yes, category: application Access read / write PDO mapping no Allowed values Preset value Firmware version FIR-v2417-B1058532 Change history