SCREW – Lead screws with trapezoidal thread Description Technical data Trapezoidal lead screws have a flank angle of 30° and are particularly suitable for use as drive screws. They are available in various lengths and with different diameters and leads. Thread Lead  – Standard Axial Play ±0.03 mm – ±0.05 mm Max. Axial Play  – Tensile Strength 760 N/mm2
SCREW – Lead screws with ACME thread Description Technical data Lead screws with ACME thread have a flank angle of 29° and are ideal for use as drive screws. Large thread leads are used for fast movements, small thread leads for transmitting large forces. Thread Lead  – Standard Axial Play ±0.03 mm – ±0.07 mm Max. Axial Play  – Tensile Strength 760 N/mm2