Hello {{ user.user().username }}
This small linear actuator has a 14 mm flange and delivers a maximum force of 15 N. The screw is available with trapezoidal or ACME thread, matching nuts can be selected from the accessories list. With its compact design, the LSA14 is ideal for medical devices, laboratory automation and optical technology.
Custom screw lengths are available starting from a single unit. Please use our form to specify your required length.
Download Form
Nanotec also offers motor controllers/drives for this linear actuator.
Please note:The force and output power ratings in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. Moving against fixed limit stops should be avoided.
You can select up to 6 products for a torque curve comparison.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.