PD6-EB80SD-E-65-5 –  Brushless DC motor with integrated controller/drive IP65 – 80mm

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Fieldbus Modbus RTU 
  • Operating Voltage 12 VDC – 57.6 VDC
  • Rated Torque
  • Rated Current (RMS) 6.9 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder  
  • Encoder Resolution 1024 CPR
  • Length
  • Safety function
  • NEMA
  • Interface USB 
  • Rated Power 283 W
  • Rated Speed 3000 rpm
  • Peak Current (RMS) 20 A
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Type single-turn absolute 
  • Encoder Resolution SSI
  • Weight

Dimensions

PD6-EB80xD-x-65-5
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M12-5-2M-1-B-S Modbus RTU in Straight 2m
ZK-M12-5-2M-2-B-S Modbus RTU in Angled 2m
ZK-M12-5-2M-1-BMM Modbus RTU out Straight 2m
ZK-M12-5-2M-2-BMM Modbus RTU out Angled 2m
ZK-M12-4-2M-1-LFF Power Straight 2m
ZK-M12-4-2M-2-LFF Power Angled 2m
ZK-M12-4-5M-1-LFF Power Straight 5m
ZK-M12-4-5M-2-LFF Power Angled 5m
ZK-M12-12-2M-1-AFF IO Straight 2m
ZK-M8F2-M8M1-3-138-S Brake cable BCD
ZK-M8-3-2M-1-AMM Brake out Straight 2m
ZK-M8-3-2M-2-AMM Brake out Angled 2m
Z-K10000/100 Capacitor
BC72-50 Brake chopper
ZK-USB Mini USB cable 1.5m

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details
The Modbus protocol is an open communication protocol that was developed in 1979 by the American company Gould-Modicon to allow programmable logical controllers to communicate with one another. Using Modbus, a master can exchange data with multiple slaves. In principle, each node can send messages via the bus but communication is usually initiated by the master.
More details