PD6-EB80SD-E-65-3 –  Brushless DC motor with integrated controller/drive IP65 – 80mm

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Fieldbus EtherNet/IP 
  • Operating Voltage 12 VDC – 57.6 VDC
  • Rated Torque
  • Rated Current (RMS) 6.9 A
  • Number of Digital Inputs 6 
  • Number of Analog Inputs 1 
  • Number of Digital Outputs 2 
  • Encoder  
  • Encoder Resolution 1024 CPR
  • Length
  • Safety function - 
  • NEMA - 
  • Interface USB 
  • Rated Power 283 W
  • Rated Speed 3000 rpm
  • Peak Current (RMS) 20 A
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Type single-turn absolute 
  • Encoder Resolution SSI - 
  • Weight

Dimensions

PD6-EB80xD-x-65-3
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M12-4-2M-1-LFF Power Straight 2m
ZK-M12-4-2M-2-LFF Power Angled 2m
ZK-M12-4-5M-1-LFF Power Straight 5m
ZK-M12-4-5M-2-LFF Power Angled 5m
ZK-M12-12-2M-1-AFF IO Straight 2m
ZK-M12-4-2M-1-D-RJ45 EtherCAT in/out Straight 2m
ZK-M8F2-M8M1-3-138-S Brake cable BCD
ZK-M8-3-2M-1-AMM Brake out Straight 2m
ZK-M8-3-2M-2-AMM Brake out Angled 2m
Z-K10000/100 Capacitor
BC72-50 Brake chopper
ZK-USB Mini USB cable 1.5m

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details
EtherNet/IP (EtherNet Industrial Protocol) is a real-time Ethernet protocol that is used widely in automation technology. It was developed as an open standard by Allen-Bradley and is now managed by the Open DeviceNet Vendor Association (ODVA).
More details