Extbase Variable Dump
array(2 items)
   downloads => array(1 item)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12547, pid=2880)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (1 items)
            00000000000005660000000000000000 => TYPO3\CMS\Extbase\Domain\Model\FileReferenceprototypepersistent entity (uid=65110, pid=2880)
               uidLocal => protected97742 (integer)
               originalResource => protectedNULL
               uid => protected65110 (integer)
               _localizedUid => protected65110 (integer)modified
               _languageUid => protected0 (integer)modified
               _versionedUid => protected65110 (integer)modified
               pid => protected2880 (integer)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2900, pid=0)
            originalResource => protectedNULL
            uid => protected2900 (integer)
            _localizedUid => protected2900 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2900 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12547 (integer)
         _localizedUid => protected12547 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12547 (integer)modified
         pid => protected2880 (integer)
         settings => protectedarray(empty)
   logos => array(2 items)
      0 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entity (uid=12548, pid=2880)
         certificateFiles => protectedTYPO3\CMS\Extbase\Persistence\ObjectStorageprototypeobject (empty)
         logo => protectedTYPO3\CMS\Extbase\Domain\Model\Fileprototypepersistent entity (uid=2901, pid=0)
            originalResource => protectedNULL
            uid => protected2901 (integer)
            _localizedUid => protected2901 (integer)modified
            _languageUid => protectedNULL
            _versionedUid => protected2901 (integer)modified
            pid => protected0 (integer)
         relationType => protected8 (integer)
         title => protected'' (0 chars)
         description => protected'' (0 chars)
         categoryPassMode => protected0 (integer)
         categories => protectedNULL
         limitToLanguages => protectedFALSE
         languages => protectedarray(empty)
         entail => protectedTRUE
         sorting => protected0 (integer)
         flag1 => protectedFALSE
         buildToOrderArticleEdgeOptions => protected'' (0 chars)
         uid => protected12548 (integer)
         _localizedUid => protected12548 (integer)modified
         _languageUid => protected0 (integer)modified
         _versionedUid => protected12548 (integer)modified
         pid => protected2880 (integer)
         settings => protectedarray(empty)
      1 => Mrkk\Nanotec\Domain\Model\UniversalArticleRelation\CertificateUniversalArticleRelationprototypepersistent entitysee above (uid=12547, pid=2880)
APBA60L048030-E2 - Brushless DC motor IP65 – 60… | Nanotec

APBA60L048030-E2 –  Brushless DC motor IP65 – 60 mm

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.
Combine article

Matching motor controllers: N5-2-X

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Rated Voltage 48 V
  • Peak Torque
  • Rated Speed 3000 rpm
  • Rotor Inertia 430 gcm²
  • Line to Line Inductance 0.55 mH
  • Encoder  
  • Operating Voltage (Encoder) 5 V
  • Weight
  • Encoder Resolution 2500 CPR
  • Rated Power 400 W
  • Rated Torque
  • Rated Current 12 A
  • Torque Constant 10.7 Ncm/A
  • Line to Line Resistance 0.25 Ohm
  • IP-Protection Motor IP65 
  • Encoder Type incremental 
  • Length "A"
  • Brake  
  • Shaft Keyway with key 

Dimensions

APBA60-E2
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details