CLC6-2-1 –  Servo drives

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.

Technical Data

  • Fieldbus EtherCAT 
  • Operating Voltage 12 VDC – 57.6 VDC
  • Rated Current (RMS) 6 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5 V/24 VDC and PNP/NPN switchable  
  • Type of Analog Input 0 - 24 VDC, 1 kHz 
  • Type of Digital Output 5 V/UBLogic switchable 
  • Encoder Signal Type Hall, QEI, SSI 
  • Weight
  • Interface USB 
  • Logic Voltage 12 - 30 VDC (optional) 
  • Peak Current (RMS) 18 A
  • Number of Digital Inputs 6 
  • Number of Analog Inputs 2 
  • Number of Digital Outputs 2 
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C – 40 °C

Dimensions

Creation in progress ...

Accessories

ZK-VHR-3-500 Power cable 0.5m
ZK-VHR-4-500 Motor cable 0.5m
ZK-MCM-14-500-S IO cable 0.5m
ZK-MCM-6-500-S Encoder cable SSI 0.5m
ZK-PADP-12-500-S Encoder cable contr. 0.5m
ZK-NTO3-10-1000-PADP Encoder cable NTO3 1m
ZK-NTO3-10-500-PADP Encoder cable NTO3 0.5m
ZK-NOE-10-500-S-PADP Encoder cable NOE 0.5m
ZK-WEDL-500-S-PADP Encoder cable WEDL 0.5m
ZK-MCM-12-2,0-S-JPAD Encoder cable NME2/3 2.0m
ZK-USB-C Cable USB-A to USB-C, L=2m, USB2.0, 60

Knowledge Base

The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details