LSA351S12-A-TJCA-152 –  External linear actuator – NEMA 14

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.

Technical Data

  • Size
  • Shaft end Single 
  • Speed 33 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.46 mH
  • Screw Length "L"
  • Weight
  • NEMA 14 
  • Peak Force 156 N
  • Current per Winding 1.2 A
  • Thread Lead
  • Resistance per Winding 1.8 Ohm
  • Max. Axial Play
  • Length "A"
  • Screw Coating  

Dimensions

LSA35
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable 0.5m
NANOLUBE-50G Bearing grease
LSNUT-AGAE-TJCA Anti-backlash threaded nut with torsion spring
LSNUT-AFAE-TJCA Radial anti-backlash threaded nut with helical spring
LSNUT-AAAE-TJCA Threaded nut
LSNUT-AEAE-TJCA Axial anti-backlash threaded nut with helical spring