PD2-EB42LB-M-65-2 –  Brushless DC motor with integrated controller/drive – NEMA 17

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Fieldbus CANopen 
  • IP-Protection Motor IP65 
  • Rated Power 94 W
  • Rated Speed 3000 rpm
  • Rated Current (RMS) 4.8 A
  • Number of Digital Inputs 4 
  • Number of Analog Inputs 2 
  • Number of Digital Outputs 2 
  • Encoder  
  • Singleturn Resolution 17 bit
  • Length
  • NEMA 17 
  • Interface USB-C 
  • Operating Voltage 12 VDC – 30 VDC
  • Rated Torque
  • Rated Voltage 24 V
  • Peak Current (RMS) 14.4 A
  • Type of Digital Inputs 5V / V+ logic switchable 
  • Type of Analog Input 0 - 24 V 
  • Type of Digital Output push-pull (5V / V+ logic switchable, max. 100mA)  
  • Encoder Type multi-turn absolute 
  • Multiturn Resolution 16 bit
  • Weight

Dimensions

Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M12-4-2M-1-AFF Power straight 2m
ZK-M12-4-2M-2-AFF Power angled 2m
ZK-M12-4-5M-1-AFF Power straight 5m
ZK-M12-4-5M-2-AFF Power angled 5m
ZK-M12-12-2M-1-AMM IO straight 2m
ZK-M12-12-2M-2-AMM IO angled 2m
ZK-M12-12-5M-1-AMM IO straight 5m
ZK-M12-12-5M-2-AMM IO angled 5m
ZK-M8-5-2M-1-BMM-C CAN in/out straight 2m
ZK-M8-5-2M-2-BMM-C CAN in/out angled 2m
ZK-M8-5-5M-1-BMM-C CAN in/out straight 5m
ZK-M8-5-5M-2-BMM-C CAN in/out angled 5m
ZK-M8M1-M8M1-5-500-C CAN in/out straight 0.5m
ZK-M8M2-M8M2-5-500-C CAN in/out angled 0.5m
ZK-M12F1-M8M1-5M-C CAN in/out straight 5m
ZK-M12F2-M8M2-5M-C CAN in/out angled 5m
ZK-M12F1-M8M1-10M-C CAN in/out straight 10m
ZK-M12F2-M8M2-10M-C CAN in/out angled 10m
ZK-USB-C Cable USB-A to USB-C, L=2m, USB2.0, 60
ZK-USB-C_1 Cable USB-C to USB-C, L=2m, USB2.0, 100W

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details