LBA80LDR2050-E3B-55 –  BLDC linear actuator – 80 mm New

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.

Technical Data

  • Size
  • Rated Current 7.8 A
  • Rated Force 1000 N
  • Rated Speed 208 rpm
  • Thread Lead
  • Encoder Resolution 4096/16384 CPR
  • Stroke Length "X"
  • Length "A"
  • Brake  
  • Max. brake backlash
  • Weight
  • Rated Voltage 48 V
  • Peak Current 23.4 A
  • Peak Force 3000 N
  • Max. Speed 267 mm/s
  • Operating Voltage (Encoder) 4.50 – 5.50 V
  • Encoder Type incremental 
  • Max. Axial Play
  • IP-Protection Motor IP54 
  • Operating Voltage (Brake) 24 VDC
  • Guide  

Dimensions

LBA80LDR2050-EB
Creation in progress ...

Accessories

ZK-M8-3-5M-2-AFF Brake cable angled 5m
ZK-M8-3-5M-1-AFF Brake cable straight 5m
ZK-M8-3-2M-2-AFF Brake cable angled 2m
ZK-M8-3-2M-1-AFF Brake cable straight 2m
ZK-M12-12-2M-2-PADP Encoder cable angled 2m
ZK-M12-12-2M-1-AFF Encoder cable straight 2m
ZK-M12-4-5M-2-LFF Power angled 5m
ZK-M12-4-5M-1-LFF Power straight 5m
ZK-M12-4-2M-2-LFF Power angled 2m
ZK-M12-4-2M-1-LFF Power straight 2m