Hello {{ user.user().username }}
Compact linear actuator with 42 mm flange. The lead screw is attached to the motor shaft and comes with a trapezoidal or an ACME thread. Please refer to the accessories list for matching nuts.
This linear actuator is ideally suited for the installation of compact linear axes, since it does not require a coupling or a bearing base. There is no linear guide necessary for small loads and low load ratings.
Custom screw lengths are available starting from a single unit. Please use our form to specify your required length.
Download Form
Nanotec also offers motor controllers/drives that can be matched with this linear actuator. To add an encoder, use the configure option after selecting an actuator.
The LSA42 can be combined with these encoders: NOE2-05-B14, NOE2-05-K14, NOE2-24-B14, NOE2-24-K14, WEDL5541-A14, WEDL5541-B14, WEDS5541-A14, WEDS5541-B14, NTO3-05-C14, NTO3-05-Z14
Please note:The force and output power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. Moving against fixed limit stops should be avoided.
Looking for a stepper motor linear actuator with integrated anti-rotation? Discover our captive type here.
You can select up to 6 products for a torque curve comparison.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Our sales team is happy to answer any questions you may have about our products.
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.