ST6318F1004-A –  Ultraflat stepper motor

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.
Combine article

Ultraflat high-torque stepper motor with 63 mm diameter, 10 mm height, high torque and speeds up to 5000rpm. Ideally suited for feeder applications in the semiconductor industry or stirrers.

An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Current per Winding 1 A
  • Holding Torque Unipolar
  • Resistance per Winding 3.8 Ohm
  • Resolution 1.8 °/step
  • Weight
  • Size
  • Holding Torque
  • Rotor Inertia 16 gcm²
  • Inductance per Winding 2 mH
  • Length "A"

Dimensions

ST6318
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}