Example application: Siemens S7–1500 PROFINET/PROFIdrive Programming with other software Siemens Our example application demonstrates how Nanotec's PROFINET controllers/drives can be controlled via a Siemens S7 in the TiA Portal. Example Project The example program uses Standard Telegram 9 for the positioning mode. It also demonstrates how to access individual parameters of the Nanotec controller/drive via Single Parameter Access. 638 KB Application Note Siemens S7-1500 How to start up a Nanotec controller/drive with a Siemens S7-1500 with PROFIdrive. 2 MB Example Project – PNDS3 The example project shows the configuration of traverse records for PROFIdrive Telegram 9 using PNDS3. 33 KB