LBA60LDR1250-E4B-55 –  BLDC linear actuator – 60 mm

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.

Technical Data

  • Size
  • Rated Current 6.2 A
  • Rated Force 500 N
  • Rated Speed 100 rpm
  • Thread Lead
  • Encoder Resolution SSI 17 Bit 
  • Stroke Length "X"
  • Length "A"
  • Brake  
  • Guide  
  • Rated Voltage 48 V
  • Peak Current 17.7 A
  • Peak Force 1500 N
  • Max. Speed 292 mm/s
  • Operating Voltage (Encoder) 9.00 – 30.00 V
  • Encoder Type single-turn absolute 
  • Max. Axial Play
  • IP-Protection Motor IP54 
  • Operating Voltage (Brake) 24 VDC
  • Weight

Dimensions

Creation in progress ...

Accessories

ZK-M8-3-5M-2-AFF Brake cable angled 5m
ZK-M8-3-5M-1-AFF Brake cable straight 5m
ZK-M8-3-2M-2-AFF Brake cable angled 2m
ZK-M8-3-2M-1-AFF Brake cable straight 2m
ZK-M12-8-5M-2-AFF Encoder cable angled 5m
ZK-M12-8-5M-1-AFF Encoder cable straight 5m
ZK-M12-8-2M-2-AFF Encoder cable angled 2m
ZK-M12-8-2M-1-AFF Encoder cable straight 2m
ZK-M12-4-5M-2-LFF Power angled 5m
ZK-M12-4-5M-1-LFF Power straight 5m
ZK-M12-4-2M-2-LFF Power angled 2m
ZK-M12-4-2M-1-LFF Power straight 2m