DB43M048030-B3 –  Brushless DC motor

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.
Combine article

Technical Data

  • NEMA 17 
  • Rated Power 53 W
  • Rated Torque
  • Rated Current 1.5 A
  • Rated Speed 3000 rpm
  • Rotor Inertia 60 gcm²
  • Line to Line Inductance 2.65 mH
  • Weight
  • Size
  • Rated Voltage 48 V
  • Peak Torque
  • Peak Current 4.6 A
  • Torque Constant 11 Ncm/A
  • Line to Line Resistance 4.3 Ohm
  • Length "A"

Dimensions

DB43
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Downloads

Accessories

MK-DH-6,35-8-GPLE40 Spacer Sleeves
ZD-D28 Damper
ZD-D40 Damper
ZD-DF40 Damper

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details