DB59C024035R-B –  Brushless DC motor

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
Combine article

Brushless DC motor in round design. With two shaft ends and encoder.

Technical Data

  • NEMA 23 
  • Rated Power 220 W
  • Rated Torque
  • Rated Current 13.6 A
  • Rated Speed 3500 rpm
  • Rotor Inertia 173 gcm²
  • Line to Line Inductance 0.2 mH
  • Weight
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current 40 A
  • Torque Constant 4.4 Ncm/A
  • Line to Line Resistance 0.135 Ohm
  • Length "A"

Dimensions

DB59R-B
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details