APBA60M048030-E2 –  Brushless DC motor IP65 – 60 mm

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
Combine article

Matching motor controllers: C5-E-2, N5-2, CL4-E-2

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Rated Voltage 48 V
  • Peak Torque
  • Rated Speed 3000 rpm
  • Rotor Inertia 210 gcm²
  • Line to Line Inductance 1.2 mH
  • Encoder  
  • Operating Voltage (Encoder) 5 V
  • Weight
  • Encoder Resolution 2500 CPR
  • Rated Power 200 W
  • Rated Torque
  • Rated Current 6 A
  • Torque Constant 10.7 Ncm/A
  • Line to Line Resistance 0.56 Ohm
  • IP-Protection Motor IP65 
  • Encoder Type incremental 
  • Length "A"
  • Brake  
  • Shaft Keyway with key 

Dimensions

APBA60-E2
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details