clear combination
active combination
back to configurator
Nanotec Electronic Homepage
Navigation
  • All products
  • My Account
    Back

    Hello {{ user.user().username }}

    Edit profile
    Forgot your password?
    Register
  • Shopping cart
  • Languages EN
    Back English Engl. US Deutsch 中文 Italiano
  • Select unit systems
    Back
    Select unit system
    ...or select units individually
  • Home
  • Products
    BackProducts
    • Product Filter
      Product Filter
    • Smart Brushless DC Servos
      BackSmart Brushless DC Servos
      • Brushless DC motors with controller/drive
      • Stepper motors with controller/drive
      • Integrated linear actuators
    • Motor controllers / drives
      BackMotor controllers / drives
      • Controllers/Drives for IO applications
      • High-performance controllers/drives
      • Plug-in motor controllers/drives
      • 4-axis controllers/drives
    • Software
      BackSoftware
        • Brushless DC motors
          BackBrushless DC motors
          • BLDC motors with internal rotor
          • Flat BLDC motors with external rotor
          • IP65 BLDC motors with encoder
          • Frameless BLDC motors
        • Stepper motors
          BackStepper motors
          • Hybrid stepper motors
          • Flat motors
          • Hollow-shaft motors
          • Stepper motors IP65
        • BLDC linear actuators
          BackBLDC linear actuators
          • Stepper Motor Linear Actuators
            BackStepper Motor Linear Actuators
            • Linear actuators with controllers/drives
            • NEMA 6 | 14 mm
            • NEMA 8 | 20 mm
            • NEMA 11 | 28 mm
            • NEMA 14 | 35 mm
            • NEMA 17 | 42 mm
            • NEMA 23 | 56 mm
          • Lead screws and nuts
            BackLead screws and nuts
            • Lead screws
            • Threaded nuts
          • Wheel drives for AGV
            BackWheel drives for AGV
            • Modular wheel drives
            • Compact wheel drives with motor
          • Gearboxes
            BackGearboxes
            • Hollow rotary tables
            • Planetary gearboxes
            • Worm gearboxes
          • Encoders
            BackEncoders
            • Optical encoders
            • Reflective encoders
            • Magnetic encoders
            • Multiturn encoders
          • Brakes
            BackBrakes
            • BWA – Spring-loaded brakes
            • BCD – Spring-loaded brakes
          • Accessories
            BackAccessories
            • Connection cables
            • Brake chopper
            • Damper
            • Spacer sleeves
            • Double shaft/Cover
            • Electronics
            • Capacitors
            • Converters
            • Keys
            • Switching power supplies
            • Lubricants
            • Connectors
          • Individual solutions
            BackIndividual solutions
            • Cables
            • Firmware
            • Lead screws
            • Motors
            • Motor shafts
      • Know-How
        BackKnowledge Base
        • Fieldbus systems & interfaces
        • Motors with controllers/drives
        • Brushless DC motors
        • Stepper motors
        • Motor controllers/drives
        • Linear actuators
        • Encoders
        • Applications
        • Programming with Plug & Drive Studio
        • Programming with NanoLib
        • Programming with NanoJ
        • Programming with other software
      • Downloads
        BackDownloads
        • Catalogs & Flyers
        • Software
        • Manuals/Datasheets
        • Drivers
        • Archive
      • News & Events
        BackNews & Events
        • Press
        • Trainings
        • Trade Shows
        • News
      • Company
        BackCompany
        • About Nanotec
        • Facts and figures
        • Locations
        • Integrated management
        • Research funding
      • Career
      • Contact us
        BackContact us
        • Contact Form
        • Local Sales Contact
        • Customer Service
        • After Sales Support
        • Returns/RMA
        • How to Find Us
      1. You are here:
      2. Nanotec
      3. Knowledge Base
      4. Category: NanoJ V1

      Knowledge Base

      Topic
      Topic

      Topic

      • Recommended Articles
      • Fieldbus systems & interfaces
        • CANopen
        • EtherCAT
        • EtherNet/IP
        • Modbus RTU
        • Modbus TCP
        • USB
      • Motors with controllers/drives
        • Basics
        • Configuration examples
        • Troubleshooting
        • Webinars/Tutorials
      • Brushless DC motors
        • Motor design & inertia ratio
        • Functionality
      • Stepper motors
        • Motor design & inertia ratio
        • Functionality
        • Webinars/Tutorials
      • Motor controllers/drives
        • Basics
        • Configuration examples
        • Troubleshooting
        • Webinars/Tutorials
      • Linear actuators
        • Linear Actuator Functionalities: See How Linear Actuators Work!
        • Application examples
        • Webinars/Tutorials
      • Encoders
      • Applications
        • Compact drives
        • Linear actuators
      • Programming with Plug & Drive Studio
      • Programming with NanoJ
      • Programming with other software
        • IDEC
        • OMRON
        • Rockwell
        • Siemens
        • TwinCAT
        • LabView
      • Home
      • Product overview
      • News
      • Privacy Statement
      • General Terms and Conditions
      • General Terms and Conditions of Purchase
      • Legal Details

      Nanotec Electronic GmbH & Co. KG,  Kapellenstr. 6, 85622 Feldkirchen, Germany, Tel. +49 89 900686-0, E-mail: [email protected] 

      Copyright © 1995-2025 by Nanotec Electronic GmbH & Co. KG, all rights reserved

      Shopping cart

      Your cart is empty.

      {{ lineItem.title }}
      Combination

      + 


      Clear cart
      Checkout/Review/Share Request Quote/Review/Share

      Delete all articles from your cart?

      Please click "Clear cart" to delete all articles.

      Delete article from your cart?

      Click "delete article" to delete this article from your cart:

      {{ basket.lineItemOnTheBrink.title }}
      {{ basket.lineItemOnTheBrink.amount }} x {{ article.title }}

      Please switch to another domain

      Your will be redirected to {{domainSwitcherCtrl.targetDomain}}.

      Dear Visitor,

      As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.

      Dear Customer, 

      As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}. 

      OK