C5-01 –  Stepper motor controllers/drives

Single Price

Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
—
{{ discount.amount }}+

Availability

  • Please contact us for volume pricing and current availability.
  • Subject to prior sale.

High-performance stepper motor controller with 6 A rated current/6 A peak current. Controlled via clock & direction or as speed or position specification via the analog input. Quick and simple to parameterize and program via USB and DIP switch. 

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual and the document “Instructions for Firmware Update to Version FIR-v2039” when using Plug & Drive Studio 2.
 

Technical Data

  • Fieldbus - 
  • Operating Voltage 12 VDC – 48 VDC
  • Rated Current (RMS) 6 A
  • Matching Motors Stepper Motors 
  • Type of Digital Inputs 24 V, 5/24 V switchable 
  • Type of Analog Input 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Brake Output  
  • Temperature Range -10 °C – 40 °C
  • Interface USB 
  • Logic Voltage - 
  • Peak Current (RMS) 6 A
  • Number of Digital Inputs 6 
  • Number of Analog Inputs 1 
  • Number of Digital Outputs 2 
  • Encoder Input  
  • Weight

Dimensions

C5-01
Creation in progress ...

Accessories

ZCPHOF-MC1,5-4  * Clip-on Plug, 4-pin, RM 3.5 mm
Z-K4700/50 Capacitor
Z-K10000/100 Capacitor
ZK-MICROUSB Micro USB cable 1.5m
ZCPHOFK-MC0,5-5  * Connector
ZCPHOFK-MC0,5-10  * Connector
ZCPHOF-MC1,5-2  * Clip-on Plug, 2-pin, RM 3.5 mm
* Included for C5-01.

Knowledge Base

The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details