AS4118L1804-ENM5 –  Stepper motor with M12 connector IP65 – NEMA 17

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • IP-Protection Motor (Except Shaft Output) IP65 
  • Holding Torque
  • Inductance per Winding 3.3 mH
  • Length "A"
  • Brake  
  • Encoder Type incremental 
  • Operating Voltage (Encoder) 5 V
  • NEMA 17 
  • Current per Winding 1.8 A
  • Resistance per Winding 1.75 Ohm
  • Rotor Inertia 82 gcm²
  • Weight
  • Encoder  
  • Encoder Resolution 500 CPR

Dimensions

AS4118L1804
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M12-5-5M-1-AFF Motor cable straight 5m
ZK-M12-5-5M-2-AFF Motor cable angled 5m
ZK-M12-5-2M-1-AFF Motor cable straight 2m
ZK-M12-5-2M-2-AFF Motor cable angled 2m
ZK-M12-8-2M-1-AFF Encoder cable straight 2m
ZK-M12-8-2M-2-AFF Encoder cable angled 2m
ZK-M12-8-5M-1-AFF Encoder cable straight 5m
ZK-M12-8-5M-2-AFF Encoder cable angled 5m
ZK-M12-8-2M-2-PADP Encoder cable angled 2m