DF45L024048-E1 –  Brushless DC flat motor with encoder

Single Price


Minimum order quantity {{ pna.data.minimumOrderQuantity }} pcs.

Availability

  • Please contact us for volume pricing and current availability.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Rated Current 3.5 A
  • Line to Line Inductance 0.27 mH
  • Torque Constant 3.69 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Rated Power 65 W
  • Rated Speed 4840 rpm
  • Size
  • Line to Line Resistance 0.56 Ohm
  • Rotor Inertia 181 gcm²
  • Weight
  • Peak Current 10 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V
  • Encoder  

Dimensions

Creation in progress ...

Accessories

ZK-DF90-E-500 Motor cable 0.5m
ZK-NME2-12-500-S Encoder cable NME2/3 0.5m

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details